SCADA Software

SCADA Software Screens
Each iQpump® controller is shipped with a PC SCADA package which allows the user to perform such functions as programming, system trending, status readout and monitoring of pump system performance. The software also offers an easy to use pump system setup wizard and a built-in online PI tuner for performance tuning of the pump system. SCADA software can be used to program, startup and diagnose the iQpump® controller.

Features

  • PID Tuner and Signal Monitoring...monitor up to 3 signals, 6 different types of meters to choose from, real-time PI tuning, PI trending, adjustable time-base, and save/load monitor setup.
  • Trend Recorder...can trend up to 6 signals, trend storage, trend analog signals, trend digital inputs, triggering, real-time clock, date-stamp, custom scaling, and playback option.
  • Status and Fault History Panel...shows pump system status, feedback gauge, set-point gauge, digital input and output monitoring, active fault, and fault history.
  • Pump Parameter Setup...edit pump parameters, save/load pump setup, search parameter function, transmit group, page or single parameter, read, write and compare parameter sets, modified parameters, parameter overview, and export parameters.
  • Pump Setup Wizard...learn to program and troubleshoot from your PC.
  • Pump Simulator...simulate drive parameters using the pump application simulator....

Energy Savings Predictor Software

Analysis of energy savings with carbon footprint calculation
Find our more...


Utility Harmonics Estimator Software

Estimate harmonics contribution back to main power source
Find out more...