- Improved Process Control...by matching pump output flow or pressure directly to the proceess requirements, small variations in the process can be corrected more rapidly.
- Improved System Reliability...any reduction in speed achieved major benefits in reducing pump wear, particularly in bearings and seals.
- Reduce Total System Cost...system costs are lowered by eliminating sensors, jockey pumps, restriction valves as well as reducing cable and tank sizing.
- Energy Savings...savings of 20 to 50% can be achieved, depending on application, by adjusting pump speed to match a lower flow/pressure, iQpump® will reduce the demand for energy.
|
- Ease of Installation and Setup...iQpump® uses pump terminology on all setup parameters and monitors. Also included is a "Pump Quick Setup" menu.
- Eliminate Complex Control Panels... many of the electro mechnical controls can be eliminated, reducing the maintenance that these panels require.
- Reduce Mechanical Stress and Damage... soft-start and soft-stop capabilities eliminates pressure surges and water hammer.
- Cooler Running Pump Motor...soft start eliminates inrush current, dramatically increasing winding insulation live.
|
- Pump Specific Operator Keypad...onboard LCD English read out reduces field start up and trouble shooting time, with intuitive pump related terminology. Progarammable pump process set points are adjusted using
"True Engineering Units" (PSI, GPM , Flow, etc.) iQpump® provides real time alarms, status and operating conditions in easy to read format.
|
|